IESNA:LM-63-2002
[TEST]P1380322
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-730-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 70CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7214.9
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1079.8 1195.1 1282.0 1310.3 1310.3 1273.9 1172.8 1039.4 990.8 1065.7 1203.2 1358.9 1599.5 1882.6 2165.7 2392.2 2580.2 2742.0 
2932.1 3140.4 3306.2 3324.4 3061.5 2515.5 1712.7 930.2 596.5 408.5 275.0 173.9 99.1 50.6 24.3 12.1 8.1 0.0 0.0 
1079.8 1193.1 1284.0 1314.4 1310.3 1271.9 1174.9 1047.5 992.9 1073.7 1195.1 1340.7 1595.5 1872.5 2163.7 2406.3 2604.5 2780.4 
2956.3 3132.3 3334.5 3340.5 3174.7 2600.5 1678.4 954.4 618.8 418.6 285.1 184.0 105.2 54.6 28.3 12.1 6.1 0.0 0.0 
1079.8 1197.1 1280.0 1314.4 1324.5 1290.1 1209.2 1087.9 1015.1 1065.7 1172.8 1322.5 1540.9 1801.7 2121.2 2432.6 2638.9 2752.1 
2958.4 3146.4 3356.7 3453.8 3360.8 2926.0 2058.5 1189.0 764.4 535.9 380.2 230.5 143.6 91.0 56.6 36.4 10.1 2.0 0.0 
1079.8 1189.0 1282.0 1324.5 1338.6 1330.6 1269.9 1172.8 1075.8 1069.7 1154.6 1280.0 1443.8 1670.3 1929.1 2175.8 2422.5 2628.8 
2829.0 3051.4 3304.1 3504.3 3534.7 3340.5 2859.3 1842.2 1049.5 744.1 550.0 368.0 254.8 163.8 99.1 40.4 14.2 2.0 0.0 
1079.8 1191.0 1276.0 1330.6 1367.0 1369.0 1346.7 1288.1 1207.2 1152.6 1168.8 1251.7 1373.0 1544.9 1759.2 2012.0 2246.6 2467.0 2679.3 
2915.9 3178.8 3498.3 3763.2 3779.3 3536.7 2824.9 1654.1 903.9 649.1 489.4 309.4 198.2 129.4 70.8 16.2 4.0 0.0 
1079.8 1180.9 1261.8 1336.6 1387.2 1415.5 1425.6 1415.5 1377.1 1330.6 1296.2 1316.4 1395.3 1506.5 1658.1 1858.3 2099.0 2343.6 2594.4 
2839.1 3112.0 3391.1 3781.4 4157.5 4305.1 4094.8 3197.0 1761.3 772.5 436.8 287.1 159.7 91.0 54.6 22.2 6.1 0.0 
1079.8 1158.7 1249.7 1326.5 1385.2 1449.9 1484.2 1526.7 1538.8 1551.0 1557.0 1577.3 1609.6 1674.3 1789.6 1943.3 2151.5 2380.0 2655.0 
2948.3 3237.4 3536.7 3821.8 4315.2 4978.5 5546.7 5437.5 4228.3 2519.6 1156.7 311.4 165.8 97.1 42.5 24.3 10.1 0.0 
1079.8 1144.5 1213.3 1288.1 1371.0 1437.7 1510.5 1589.4 1674.3 1749.1 1844.2 1900.8 1959.4 2016.1 2103.0 2242.5 2471.0 2733.9 
3033.2 3350.7 3678.2 3983.6 4274.8 4590.2 5140.2 6108.8 6937.9 6729.6 5552.8 3872.4 2424.5 1055.5 238.6 82.9 
34.4 14.2 0.0 
1079.8 1126.3 1182.9 1247.7 1320.4 1391.2 1478.2 1569.2 1690.5 1807.8 1955.4 2092.9 2250.6 2426.5 2630.8 2887.6 3197.0 3532.6 
3920.9 4274.8 4624.6 4923.9 5186.7 5455.7 5742.8 6260.5 6925.8 7204.8 6695.2 5570.9 3740.9 1306.3 313.4 117.3 
38.4 14.2 0.0 
1079.8 1114.2 1170.8 1231.5 1296.2 1373.0 1449.9 1542.9 1648.0 1767.3 1921.0 2066.6 2218.3 2369.9 2590.3 2859.3 3192.9 3550.8 
3943.1 4353.6 4715.6 5065.4 5417.3 5708.5 6082.5 6598.2 7180.6 7326.2 6772.1 5726.7 3807.7 1257.8 266.9 119.3 
40.4 16.2 0.0 
1079.8 1100.0 1140.5 1180.9 1239.6 1290.1 1367.0 1441.8 1522.7 1619.7 1747.1 1862.4 1979.7 2131.3 2295.1 2501.4 2748.1 3031.2 
3332.5 3639.8 3931.0 4167.6 4369.8 4604.4 4857.1 5150.3 5382.9 5306.1 4695.4 4015.9 2673.2 734.0 171.9 78.9 30.3 
14.2 0.0 
1079.8 1091.9 1110.1 1132.4 1174.9 1219.3 1263.8 1326.5 1381.1 1445.8 1536.8 1613.7 1686.5 1769.4 1858.3 1983.7 2151.5 2313.3 2511.5 
2695.5 2851.2 2990.7 3097.9 3203.0 3324.4 3465.9 3571.1 3445.7 2942.2 2503.4 1733.0 572.3 109.2 52.6 24.3 14.2 0.0 
1079.8 1085.9 1081.8 1098.0 1116.2 1136.4 1150.6 1160.7 1176.9 1195.1 1209.2 1209.2 1182.9 1158.7 1116.2 1089.9 1087.9 1096.0 1126.3 
1164.7 1211.3 1239.6 1249.7 1209.2 1158.7 1134.4 988.8 707.7 461.0 295.2 186.0 93.0 44.5 26.3 16.2 12.1 0.0 
1079.8 1047.5 1011.1 982.8 948.4 901.9 835.1 758.3 669.3 566.2 483.3 428.7 388.2 372.1 370.0 366.0 357.9 357.9 362.0 
366.0 355.9 325.6 291.2 246.7 206.3 163.8 125.4 97.1 78.9 62.7 46.5 34.4 24.3 18.2 12.1 8.1 0.0 
1079.8 1015.1 950.4 863.4 776.5 671.3 544.0 444.9 380.2 343.8 327.6 317.5 309.4 301.3 295.2 287.1 281.1 268.9 256.8 
244.7 232.5 220.4 202.2 177.9 147.6 121.3 101.1 84.9 70.8 56.6 42.5 28.3 18.2 14.2 8.1 6.1 0.0 
1079.8 986.8 883.7 748.2 616.7 487.3 396.3 355.9 331.6 311.4 289.2 271.0 258.8 246.7 234.6 224.5 216.4 208.3 200.2 192.1 
180.0 167.8 157.7 145.6 131.4 115.3 99.1 82.9 66.7 46.5 32.4 22.2 16.2 8.1 6.1 4.0 0.0 
1079.8 966.6 816.9 663.3 501.5 398.4 359.9 337.7 317.5 291.2 264.9 242.7 224.5 210.3 200.2 190.1 180.0 169.9 163.8 157.7 155.7 
151.7 145.6 135.5 125.4 109.2 93.0 74.8 56.6 40.4 28.3 20.2 12.1 8.1 4.0 4.0 0.0 
1079.8 940.3 758.3 580.3 428.7 370.0 347.8 325.6 301.3 273.0 246.7 226.5 212.3 198.2 188.1 177.9 169.9 161.8 155.7 151.7 147.6 143.6 
137.5 129.4 119.3 109.2 95.0 80.9 66.7 52.6 42.5 32.4 20.2 6.1 4.0 4.0 0.0 
1079.8 934.2 738.1 529.8 400.4 362.0 343.8 321.5 293.2 266.9 240.6 222.4 204.2 192.1 184.0 175.9 165.8 159.7 151.7 149.6 145.6 141.5 
133.5 125.4 115.3 105.2 93.0 78.9 68.8 58.6 46.5 34.4 18.2 8.1 6.1 4.0 0.0 
1079.8 918.0 697.6 489.4 386.2 357.9 337.7 315.5 291.2 262.9 238.6 218.4 200.2 188.1 177.9 171.9 165.8 155.7 147.6 143.6 137.5 133.5 
127.4 117.3 105.2 89.0 74.8 64.7 54.6 44.5 36.4 24.3 10.1 8.1 6.1 4.0 0.0 
1079.8 907.9 683.5 473.2 382.2 355.9 335.7 313.4 289.2 262.9 236.6 214.3 194.1 182.0 173.9 167.8 161.8 149.6 143.6 139.5 135.5 131.4 
123.3 109.2 91.0 74.8 56.6 48.5 38.4 30.3 20.2 14.2 8.1 6.1 6.1 4.0 0.0 
1079.8 910.0 687.5 471.2 382.2 355.9 339.7 315.5 289.2 262.9 238.6 216.4 194.1 182.0 173.9 169.9 161.8 149.6 143.6 141.5 137.5 129.4 
121.3 107.2 91.0 72.8 54.6 44.5 36.4 28.3 20.2 12.1 8.1 6.1 4.0 2.0 0.0 
